54.7.1 PDMIC Control Register
| Name: | PDMIC_CR |
| Offset: | 0x00 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ENPDM | SWRST | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bit 4 – ENPDM Enable PDM
| Value | Description |
|---|---|
| 0 | Disables the PDM and stops the conversions. |
| 1 | Enables the PDM and starts the conversions. |
Bit 0 – SWRST Software Reset
Warning: The read value of this bit is always 0.
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Resets the PDMIC, simulating a hardware reset. |