13.5.3.1 CP15 Coprocessor
Coprocessor 15, or System Control Coprocessor CP15, is used to configure and control all the items in the list below:
- Cortex-A5
- Caches (ICache, DCache and write buffer)
- MMU
- Security
- Other system options
To control these features, CP15 provides 16 additional registers. See the table below.
| Register | Name | Read/Write |
|---|---|---|
| 0 | ID Code(1) | Read/Unpredictable |
| 0 | Cache type(1) | Read/Unpredictable |
| 1 | Control(1) | Read/Write |
| 1 | Security(1) | Read/Write |
| 2 | Translation Table Base | Read/Write |
| 3 | Domain Access Control | Read/Write |
| 4 | Reserved | None |
| 5 | Data fault Status(1) | Read/Write |
| 5 | Instruction fault status | Read/Write |
| 6 | Fault Address | Read/Write |
| 7 | Cache and MMU Operations(1) | Read/Write |
| 8 | TLB operations | Unpredictable/Write |
| 9 | Cache lockdown(1) | Read/Write |
| 10 | TLB lockdown | Read/Write |
| 11 | Reserved | None |
| 12 | Interrupts management | Read/Write |
| 12 | Monitor vectors | Read-only |
| 13 | FCSE PID(1) | Read/Write |
| 13 | Context ID(1) | Read/Write |
| 14 | Reserved | None |
| 15 | Test configuration | Read/Write |
Note:
- This register provides access to more than one register. The register accessed depends on the value of the CRm field or opcode_2 field.