41.14 EHCI: REG08 - HSIC Enable/Disable
| Name: | UHPHS_INSNREG08 |
| Offset: | 0xB0 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| HSIC_EN | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 2 – HSIC_EN HSIC Enable/Disable
This register has R/W access to the host driver and gives control to the host driver to enable/disable the HSIC interface of Port C.
| Value | Description |
|---|---|
| 0 |
Port C is in the HSIC Disable state (refer to High-Speed Inter-Chip USB Electrical Specification, Version 1.0, Section 3.1.2). HSIC is in the Disabled state after a power-on reset. |
| 1 |
Port C is in the HSIC Enable state (refer to High-Speed Inter-Chip USB Electrical Specification, Version 1.0, Section 3.1.2). |