4.3 DC Characteristics

Table 4-2. DC Characteristics
ParameterSymbolMinimumMaximumUnitsTest Conditions
Supply VoltageVCC1.73.6V
Supply CurrentICC1—0.3mAVCC = 1.8V(1), Read at 400 kHz
—0.5VCC = 3.6V, Read at 1 MHz
Supply CurrentICC2—1.0mAVCC = 3.6V, Write at 1 MHz
Standby CurrentISB—0.4μAVCC = 1.8V(1), VIN = VCC or GND
—0.8μAVCC = 3.6V, VIN = VCC or GND
Input Leakage CurrentILI—3.0μAVIN = VCC or GND
Output Leakage CurrentILO—3.0μAVOUT = VCC or GND
Input Low LevelVIL-0.6VCC x 0.3VNote 1
Input High LevelVIHVCC x 0.7VCC + 0.5VNote 1
Output Low LevelVOL1—0.2VVCC = 1.8V, IOL = 0.15 mA
Output Low LevelVOL2—0.4VVCC = 3.0V, IOL = 2.1 mA
Note:
  1. This parameter is characterized but is not 100% tested in production.