3.1 Wake-up events are not deactivated
When SHDW_MR.WKUPDBC is set to 0, wake-up events wake up the system even if they are deactivated (SHDW_WUIR.WKUPENx set to 0).
Work Around
To deactivate wake-up events, set SHDW_MR.WKUPDBC to a non-null value.
Affected Silicon Revisions
A0 | A0-D1G | A0-D2G | A1 | A1-D1G | A1-D2G | ||||||
X | X | X | X | X | X |