9.2 TD output delay
The TD output is delayed by two or three extra system clock cycles when SSC is
configured with the following conditions:
- RCMR.START = Start on falling edge/Start on rising edge/Start on any edge
- RFMR.FSOS = None (input)
- TCMR.START = Receive Start
Work Around
None
Affected Silicon Revisions
A0 | A0-D1G | A0-D2G | A1 | A1-D1G | A1-D2G | ||||||
X | X | X | X | X | X |