9.2 Power Consumption
The power consumption values of the AVR128DA48 microcontroller is measured while the touch surface alone is configured and operating in active and sleep modes. Table 9-2 shows power consumption data in active and sleep modes.
| Serial Number | State | Current |
|---|---|---|
| 1 | Active | 5.7 mA |
| 2 | Low-Power without drift compensation | 13 µA |
| 3 | Low-Power with drift compensation | 31 µA |
Note: The current consumption in Low-Power
mode with drift is the average current consumed by the microcontroller during the
standby period and the drift measurement period (5s).