2 Microchip MPLAB® Harmony 3 Release Notes

Touch Host Driver v1.1.0 Release

New Features

  • Host Driver support for MTCH2120 is included
  • MPLAB® Touch Plugin for MTCH2120 is included

Required MPLAB® Harmony v3.x.x Modules

  • csp v3.19.6

Touch Host Driver v1.0.0 Release

New Features

  • Drivers for following Turnkey Capacitive Touch devices are supported
    • AT42QT1110
    • AT42QT2120
  • Option to tune touch parameters of turnkey devices using MPLAB® Touch Plugin is supported. This option will use host MCU's UART peripheral in addition to the turnkey interface.

Required MPLAB® Harmony v3.x.x Modules

  • csp v3.11.0