1 MPLAB® Harmony 3 Touch Host Driver
MPLAB® Harmony 3 Touch Host Driver acts as an interface between the Turnkey devices and the Host microcontrollers for configuring and controlling various parameters of Turnkey devices.
MPLAB® Harmony 3 is an extension of the MPLAB® ecosystem for creating embedded firmware solutions for Microchip 32-bit SAM and PIC® microcontroller and microprocessor devices. Refer to the following links for more information.
- Microchip 32-bit MCUs
- Microchip 32-bit MPUs
- Microchip MPLAB X IDE
- Microchip MPLAB® Harmony
- Microchip MPLAB® Harmony Pages
Refer to the following links for release notes, training materials, and interface reference information.
Contents Summary
| Folder | Description |
|---|---|
| config | Configuration files |
| src | Source files |
| docs | Help documentation |