1.1 Proportional Term
The proportional term (P) gives a system control input proportional with the error. Using only P control gives a stationary error in all cases except when the system control input is zero and the system process value equals the desired value. In the figure below the stationary error in the system process value appears after a change in the desired value (ref). Using a too large P term gives an unstable system.