2.1 Benefits of Phase-Shifted Full-Bridge with Current Doubler Rectification
The PSFB-CDR topology offers the following benefits:
- A constant frequency operation makes it easier to design input and output filters.
- Comparable component count to LLC.
- Wide input to output conversion range.
- Offers easier digital control loop implementation.
- Straight forward control of synchronous rectifiers.
- Easy to parallel two stages and control current sharing.
- Offers high efficiency and soft switching.
- The current doubler stage reduces current requirements for output inductors and transformer secondary side winding.