2 Topology Selection Process
These metrics were considered at the start of the project to select overall system architecture, including primary and secondary side topologies:
- Component count and price
- EMI/ Filtering requirements
- Complexity and cost of magnetic components
- Power density
- Peak efficiency vs overall system efficiency for wide input voltage range
- Special requirements: High voltage, high current and isolation for safety
- Soft-switching operation (Zero-Voltage and Zero-Current switching)
- Snubber requirements
- Suitability for application and operating profile. For example, battery charging requires voltage and current control (CV, CC operation).
- Requirements for bidirectionality
- Control complexity and control output requirements
- Fixed vs Variable frequency operation
- Multiphase and current sharing for parallel operation