7.1 dsPIC33C DP-PIM

Table 7-1. Mating DP-PIM Socket Pinout (J100)

Pin Number

Controller Pin NumberNameDescription

3

17

DAC_OUT

DAC3 output (for debug – CMP_PCT) - TP129

4

27

AN15

ADC input (for - debug) - TP127

5

48

VIN_INT_AN

Primary/Input Voltage – TP130

6

33

FB_P_CT_FILT

Primary Current CT ADC input – TP113

8

18

FB_P_CT

Primary Current CT Comparator 3 input – TP128

10

47

FB_VOUT

Output Voltage – TP114

11

15

I_SEC_AVG_FILT

Output Current ADC input – TP112

13

30

FB +5

5V Rail monitor

17

23

FB_TEMP

Temperature Sense ADC input

18

22

I_SEC_PEAK

Secondary Current Comparator input (for debug) - TP115

19

16

FB_VCAP

Output Capacitor Voltage ADC input

24

36

FAN

Fan control (Not Used) - TP116

25

52

GPIO_1

Debug Pin - TP131

26

11

GPIO_4

Debug Pin - TP117

27

53

GPIO_2

Debug Pin - TP132

28

38

EN_CTRL

Short Circuit Switch Control – TP118

31

5

GPIO_3

Debug Pin – TP123

32

37

TP120

Debug Pin – TP120

34

44

CAN_TX

CAN FD Transmit line

36

43

CAN_RX

CAN FD Receive line

37

61

PWM_P_H2

Phase-Shifted Leg High-Side PWM drive – TP133

40

64

PWM_S_L1

Secondary Rectifier SR2 PWM drive – TP122

41

62

PWM_P_L2

Phase-Shifted Leg Low-Side PWM drive – TP134

44

60

PWM_S_L2

Secondary Rectifier SR1 PWM drive – TP122

45

1

PWM_P_H1

Fixed Leg High-Side PWM drive – TP136

47

2

PWM_P_L1

Fixed Leg High-Side PWM drive – TP137

49

7

MCLR

Reset Pin

50

42

LED0

LED Drive Pin

51

35

PGC

Programmer Clock Pin

52

39

LED1

LED Drive Pin

56

34

PGD

Programmer Data Pin

57, 59

10, 25, 41, 57

+5V_P

Power Supply for DP-PIM

58, 60

9, 26, 40, 56

GND_D

Digital ground