5 Assignment 3: OPAMP - Voltage Follower
In this assignment, the AVR128DB48 Curiosity Nano will be configured to use the op amp OP0 in the Analog Signal Conditioning (OPAMP) peripheral as a voltage follower.
The Digital-to-Analog Converter (DAC) is configured to create a sinusoidal signal, which will be used as an input to the op amp.
The Analog-to-Digital Converter (ADC) is configured to sample the output of the op amp.
Both the input and output of the op amp are streamed over to the MPLAB® Data Visualizer using the data streamer protocol.
The starting point for this assignment is the MPLAB® X project Assignment3.X.
- Objectives
- Understand the necessary steps to configure an op amp instance in the OPAMP peripheral
- Configure OP0 as a voltage follower
- Plot the input and output from OP0 using the MPLAB® Data Visualizer