25.5.2 CLKRCLK
| Name: | CLKRCLK |
| Address: | 0x101 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLK[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – CLK[3:0] CLKR Clock Selection
| CLK | Clock Source |
|---|---|
1111 - 1011 |
Reserved |
1010 |
CLC4_OUT |
1001 |
CLC3_OUT |
1000 |
CLC2_OUT |
0111 |
CLC1_OUT |
0110 |
EXTOSC |
0101 |
SOSC |
0100 |
MFINTOSC (32 kHz) |
0011 |
MFINTOSC (500 kHz) |
0010 |
LFINTOSC |
0001 |
HFINTOSC |
0000 |
FOSC |