25.5 Register Definitions: Reference Clock

Long bit name prefixes for the Reference Clock peripherals are shown in the following table. Refer to the “Long Bit Names” section in the “Register and Bit Naming Conventions” chapter for more information.

Table 25-1. Reference Clock Long Bit Name Prefixes
Peripheral Bit Name Prefix
CLKR CLKR