15.7 Register Definitions: Windowed Watchdog Timer Control

Long bit name prefixes for the Windowed Watchdog Timer peripherals are shown in the following table. Refer to the "Long Bit Names" section in the “Register and Bit Naming Conventions” chapter for more information.

Table 15-3. WWDT Long Bit Name Prefixes
Peripheral Bit Name Prefix
WDT WDT