15.7.1 WDTCON0
Note:
Watchdog Timer Control Register 0- When the WDTCPS Configuration
bits =
‘b11111, the Reset value (q) of WDTPS is‘b01011. Otherwise, the Reset value of WDTPS is equal to the WDTCPS in Configuration bits. - When the WDTCPS in
Configuration bits ≠
‘b11111, these bits are read-only.
| Name: | WDTCON0 |
| Address: | 0x074 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PS[4:0] | SEN | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | q | q | q | q | q | 0 | |||
Bits 5:1 – PS[4:0] Watchdog Timer Prescaler Select(2)
| Value | Description |
|---|---|
| 11111 to 10011 | Reserved. Results in minimum interval (1 ms) |
| 10010 | 1:8388608 (223) (Interval 256s nominal) |
| 10001 | 1:4194304 (222) (Interval 128s nominal) |
| 10000 | 1:2097152 (221) (Interval 64s nominal) |
| 01111 | 1:1048576 (220) (Interval 32s nominal) |
| 01110 | 1:524288 (219) (Interval 16s nominal) |
| 01101 | 1:262144 (218) (Interval 8s nominal) |
| 01100 | 1:131072 (217) (Interval 4s nominal) |
| 01011 | 1:65536 (Interval 2s nominal) (Reset value) |
| 01010 | 1:32768 (Interval 1s nominal) |
| 01001 | 1:16384 (Interval 512 ms nominal) |
| 01000 | 1:8192 (Interval 256 ms nominal) |
| 00111 | 1:4096 (Interval 128 ms nominal) |
| 00110 | 1:2048 (Interval 64 ms nominal) |
| 00101 | 1:1024 (Interval 32 ms nominal) |
| 00100 | 1:512 (Interval 16 ms nominal) |
| 00011 | 1:256 (Interval 8 ms nominal) |
| 00010 | 1:128 (Interval 4 ms nominal) |
| 00001 | 1:64 (Interval 2 ms nominal) |
| 00000 | 1:32 (Interval 1 ms nominal) |
Bit 0 – SEN Software Enable/Disable for Watchdog Timer
| Value | Condition | Description |
|---|---|---|
x |
If WDTE = 1x |
This bit is ignored |
1 |
If WDTE = 01 |
WDT is turned on |
0 |
If WDTE = 01 |
WDT is turned off |
x |
If WDTE = 00 |
This bit is ignored |