14.2.4 BOR Is Always Off
When the BOREN Configuration bits are programmed to ‘b00, the BOR is off at
all times. The device start-up is not delayed by the BOR Ready condition or the VDD
level.
| BOREN | SBOREN | Device Mode | BOR Mode | Instruction Execution upon: | |
|---|---|---|---|---|---|
| Release of POR | Wake-up from Sleep | ||||
11(1) |
X |
X | Active | Wait for
release of BOR (BORRDY = 1) |
Begins immediately |
10 |
X |
Awake | Active | Wait for
release of BOR (BORRDY = 1) |
N/A |
| Sleep | Hibernate | N/A | Wait for
release of BOR (BORRDY = 1) |
||
01 |
1 |
X | Active | Wait for release of BOR (BORRDY = 1) |
Begins immediately |
0 |
X | Hibernate | |||
00 |
X |
X | Disabled | Begins immediately | |
|
Note:
|
|||||
Note:
- TPWRT delay only if the Configuration bits enable the Power-up Timer.