32.9.2 PWMxCLK
| Name: | PWMxCLK |
| Address: | 0x154,0x163 |
PWMx Clock Source
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLK[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – CLK[3:0] PWM Clock Source Select
| CLK | Source | Operates in Sleep |
|---|---|---|
1111 - 1110 |
Reserved | N/A |
1101 |
CLC4_OUT | Yes(1) |
1100 |
CLC3_OUT | Yes(1) |
1011 |
CLC2_OUT | Yes(1) |
1010 |
CLC1_OUT | Yes(1) |
1001 |
CLKREF | Yes(1) |
1000 |
EXTOSC | Yes |
0111 |
SOSC | Yes |
0110 |
MFINTOSC (32 kHz) | Yes |
0101 |
MFINTOSC (500 kHz) | Yes |
0100 |
LFINTOSC | Yes |
0011 |
HFINTOSC | Yes |
0010 |
FOSC | No |
0001 |
PWMIN1PPS | Yes(1) |
0000 |
PWMIN0PPS | Yes(1) |
|
Note:
|
||