32.9.13 PWMLOAD

Name: PWMLOAD
Address: 0x151

Mirror copies of all PWMxLD bits

Bit 76543210 
       MPWM2LDMPWM1LD 
Access R/WR/W 
Reset 00 

Bits 0, 1 – MPWMxLD Mirror copy of PWMxLD bit

Mirror copies of all PWMxLD bits can be set simultaneously to synchronize the load event across all PWMs
ValueDescription
1 PWMx parameter and period values will be transferred to their buffer registers at the next period Reset event
0 There are no PWMx period and parameter value transfers pending