27.13.3 TxCLK
| Name: | TxCLK |
| Address: | 0x010C |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CS[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – CS[3:0] Timer Clock Source Selection
| CS | Clock Source | |
|---|---|---|
| Timer1 | ||
1111 |
CLC4_OUT | |
1110 |
CLC3_OUT | |
1101 |
CLC2_OUT | |
1100 |
CLC1_OUT | |
1011 |
TMR0_OUT | |
1010 |
CLKREF_OUT | |
1001 |
EXTOSC | |
1000 |
SOSC | |
0111 |
MFINTOSC (32 kHz) | |
0110 |
MFINTOSC (500 kHz) | |
0101 |
SFINTOSC | |
0100 |
LFINTOSC | |
0011 |
HFINTOSC | |
0010 |
FOSC | |
0001 |
FOSC/4 | |
0000 |
Pin selected by T1CKIPPS | |
| Reset States: |
|