10.5.5 NVMDAT

Nonvolatile Memory Data Register
Note: The individual bytes in this multibyte register can be accessed with the following register names:
  • NVMDATH: Accesses the high byte NVMDAT[15:8]
  • NVMDATL: Accesses the low byte NVMDAT[7:0]
Name: NVMDAT
Address: 0x05E

Bit 15141312111098 
 NVMDAT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 NVMDAT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – NVMDAT[15:0] NVM Data

The individual bytes in this multibyte register can be accessed with the following register names: NVMDATH: Accesses the high byte NVMDAT[15:8] NVMDATL: Accesses the low byte NVMDAT[7:0]