10.5.4 NVMADR

Nonvolatile Memory Address Register
Note: The individual bytes in this multibyte register can be accessed with the following register names:
  • NVMADRU: Accesses the upper byte NVMADR[21:16]
  • NVMADRH: Accesses the high byte NVMADR[15:8]
  • NVMADRL: Accesses the low byte NVMADR[7:0]
Name: NVMADR
Address: 0x05B

Bit 2322212019181716 
   NVMADR[21:16] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
 NVMADR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 NVMADR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 21:0 – NVMADR[21:0] NVM Address

The individual bytes in this multibyte register can be accessed with the following register names: NVMADRU: Accesses the upper byte NVMADR[21:16] NVMADRH: Accesses the high byte NVMADR[15:8] NVMADRL: Accesses the low byte NVMADR[7:0]