33.14.1 CWGxCON0
Note:
- This bit can only be set after
EN =
1
; it cannot be set in the same cycle when EN is set.
Name: | CWGxCON0 |
Address: | 0x019D |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EN | LD | MODE[2:0] | |||||||
Access | R/W | R/W/HC | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit 7 – EN CWG Enable
Value | Description |
---|---|
1 | Module is enabled |
0 | Module is disabled |
Bit 6 – LD CWG1 Load Buffers(1)
Value | Description |
---|---|
1 | Dead-band count buffers to be loaded on CWG data rising edge, following first falling edge after this bit is set |
0 | Buffers remain unchanged |
Bits 2:0 – MODE[2:0] CWG Mode
Value | Description |
---|---|
111 | Reserved |
110 | Reserved |
101 | CWG outputs operate in Push-Pull mode |
100 | CWG outputs operate in Half Bridge mode |
011 | CWG outputs operate in Reverse Full Bridge mode |
010 | CWG outputs operate in Forward Full Bridge mode |
001 | CWG outputs operate in Synchronous Steering mode |
000 | CWG outputs operate in Asynchronous Steering mode |