33.14.5 CWGxSTR

CWG Steering Control Register(1)

Note:
  1. The bits in this register apply only when MODE = ‘b00x (CWGxCON0, Steering modes).
  2. This bit is double-buffered when MODE = ‘b001.
Name: CWGxSTR
Address: 0x01A1

Bit 76543210 
 OVRDOVRCOVRBOVRASTRDSTRCSTRBSTRA 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 4, 5, 6, 7 – OVRy Steering Data OVR'y'

ValueNameDescription
x STRy = 1 CWGx'y' output has the CWG data input waveform with polarity control from POLy bit
1 STRy = 0 and POLy = x CWGx'y' output is high
0 STRy = 0 and POLy = x CWGx'y' output is low

Bits 0, 1, 2, 3 – STRy  STR'y' Steering Enable(2)

ValueDescription
1 CWGx'y' output has the CWG data input waveform with polarity control from the POLy bit
0 CWGx'y' output is assigned to value of the OVRy bit
The bits in this register apply only when MODE = ‘b00x (CWGxCON0CWGxCON0, Steering modes).This bit is double-buffered when MODE = ‘b001.