35.7.10 SPIxTXB
Name: | SPIxTXB |
Address: | 0x01D8 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TXB[7:0] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | x | x | x | x | x | x | x | x |
Bits 7:0 – TXB[7:0] Transmit Buffer
Value | Name | Description |
---|---|---|
n | Transmit buffer is not full | Writing to this register adds the data to the top of the TXFIFO and increases the occupancy of the TXFIFO by 1. |
x | Transmit buffer is full | Writing to this register does not affect the data in the TXFIFO or the occupancy count. The TXWE Status bit will be set. |