15.7.3 WDTPSH
Note:
- The 18-bit WDT prescaler value, PSCNT[17:0] includes the WDTPSL, WDTPSH and the lower bits of the WDTTMR registers. PSCNT[17:0] is intended for debug operations and will be read during normal operation.
Name: | WDTPSH |
Address: | 0x077 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PSCNTH[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |