36.5.14 I2CxBTOC
Name: | I2CxBTOC |
Address: | 0x01FA |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BTOC[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bits 2:0 – BTOC[2:0] Bus Time-Out Clock Source Selection
BTOC | Selection |
---|---|
111 | TU16B_OUT |
110 | TU16A_OUT |
101 | TMR4_postscaled |
100 | TMR2_postscaled |
011 | SOSC |
010 | MFINTOSC (32 kHz) |
001 | LFINTOSC |
000 | Reserved |