7.5.2 Enable Virtual Sniffer
The ASCII command support of the device allows the configuration of the virtual sniffer
functionality. By default, the virtual sniffer functionality is disabled in the
firmware. The user must enable the feature externally with the help of the Set
Debug Log (SLOG, <hex8>) command.
- Command to enable virtual sniffing –
SLOG,08<CR><LF> - Invalidate virtual sniffer feature – SLOG, FF<CR><LF>, This command invalidates the virtual sniffer feature and cannot be enabled any more unless resetting the settings with a factory reset.
For more details about the command support, refer to Set Debug Log.