| B | 08/2026 | ASCII Command Interface | Added note |
| Command Mode and Data Mode | Updated pin PB2 to pin PA9 |
| Accessing RNBD350 Over UART | Updated pin PB4 to pin PB9 |
| Bluetooth® Low Energy
Status Indication Pin 1 (PA10) and Pin 2 (PB8) |
- Updated pin PB3
to pin PA10
- Updated pin PB7
to pin PB8
|
| ADC (PB7) | Updated pin PB1 to pin PB7 |
| UART Mode Switch (PA9) |
- Updated pin PB2
to pin PA9
- Added note
|
| UART RX Indication (PB9) | Updated pin PB4 to pin PB9 |
| UART TX Indication (PB4) | Updated pin PA2 to pin PB4 |
| Write Remote Characteristic Value for Multiple Links | Updated bit values |
|
| Added note |
|
| Updated the command names and command description |
| B | 08/2026 |
| Updated the command names and command description |
| B | 08/2026 | Shutdown or Shut Down Device | Updated pin PB4 to pin PB9 |
| Set Application Options |
- Updated pin PB3
to pin PA10
- Updated pin PB7
to pin PB8
- Updated pin PB2
to pin PA9
|
| Low Power Control or Set Power Down | Updated pin PB4 to pin PB9 |
| Set Deep Sleep Advertisement | Updated pin PB4 to pin PB9 |
| Read ADC Input Voltage or Query Battery
Voltage | Updated pin PB1 to pin PB7 |
| Set UART TX Indication | Updated pin PA2 to pin PB4 |
| Appendix C: Command Summary Quick Reference | Updated the section |
| A | 04/2024 | Document | Initial revision |