4 Remote Command Console
The RNBD350 module supports Remote Command mode, which allows a remote device to access Command mode via Bluetooth link. This feature requires the user to first enable the Transparent UART function.
The RNBD350 module supports Remote Command mode, which allows a remote device to access Command mode via Bluetooth link. This feature requires the user to first enable the Transparent UART function.
DS50003684B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.