9 Compatibility
ATECC608A-TNGTLS Compatibility
The ATECC608B-TNGTLS provides form, fit and function compatibility to the ATECC608A-TNGTLS device. Device configuration zone and slot configuration values are identical, operating conditions are identical, all commands and command modes are still supported and the 8-Pad UDFN and 8-PIN SOIC packages and pinouts are identical.
If a design was implemented using the Microchip Trust Platform Design Suite, then migration from the ATECC608A-TNGTLS to the ATECC608B-TNGTLS is seamless.