I2C Interface with One-Time Changeable I2C Address
One Permanent Primary P-256 Elliptic
Curve Cryptography (ECC secp256r1) Private Key Fixed at Manufacturing Time
One Internal Sign Private Key for Key
Attestation
Three Secondary P-256 ECC Private
Keys that Can Be Regenerated by the User
Signer Public Key from Signer
Certificate
IO Protection Key Slot to Protect
I2C Communication
ECDH/KDF Key Slot Capable of Being
Used with AES Keys and Commands
X.509 Compressed Certificate
Storage
Available in 8-Pad UDFN and 8-Pin SOIC Packages in 2k or 100
unit production quantities.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.