27.3.3 Events
The CCL can generate the following output event:
- LUTnOUT: Look-up Table Output Value
The CCL can take the following actions on an input event:
- INx: The event is used as input for the truth table
The CCL can generate the following output event:
The CCL can take the following actions on an input event:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.