22.4.2.1 Enabling and Disabling
The RTC is enabled by writing the RTC Peripheral Enable (RTCEN) bit in the Control A (RTC.CTRLA) register to ‘1’. The RTC is disabled by writing the RTC Peripheral Enable (RTCEN) bit in RTC.CTRLA to ‘0’.
The RTC is enabled by writing the RTC Peripheral Enable (RTCEN) bit in the Control A (RTC.CTRLA) register to ‘1’. The RTC is disabled by writing the RTC Peripheral Enable (RTCEN) bit in RTC.CTRLA to ‘0’.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.