Figure 34-37. BOD Threshold vs. Temperature (Level
1.8V)Figure 34-38. BOD Threshold vs. Temperature (Level
2.6V)Figure 34-39. BOD Threshold vs. Temperature (Level
4.3V)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.