Figure 34-34. BOD Current vs. VDD
(Continuous Mode Enabled)Figure 34-35. BOD Current vs. VDD
(Sampled BOD at 125 Hz)Figure 34-36. BOD Current vs. VDD
(Sampled BOD at 1 kHz)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.