26.3.2.1 Checksum
The pre-calculated checksum must be present in the last location of the section to be checked. If the BOOT section is to be checked, the checksum must be saved in the last bytes of the BOOT section, and similarly for APPLICATION and the entire Flash. Table 26-1 shows explicitly how the checksum must be stored for the different sections. Also, see the CRCSCAN.CTRLB register description for how to configure which section to check and the device fuse description for how to configure the BOOTEND and APPEND fuses.
Section to Check | CHECKSUM[15:8] | CHECKSUM[7:0] |
---|---|---|
BOOT | FUSE_BOOTEND*256-2 | FUSE_BOOTEND*256-1 |
BOOT and APPLICATION | FUSE_APPEND*256-2 | FUSE_APPEND*256-1 |
Full Flash | FLASHEND-1 | FLASHEND |