fSCK | SCK clock frequency | Host | - | - | 10 | MHz |
tSCK | SCK period | Host | 100 | - | - | ns |
tSCKW | SCK high/low width | Host | - | 0.5 × tSCK | - | ns |
tSCKR | SCK rise time | Host | - | 2.7 | - | ns |
tSCKF | SCK fall time | Host | - | 2.7 | - | ns |
tMIS | MISO setup to SCK | Host | - | 10 | - | ns |
tMIH | MISO hold after SCK | Host | - | 10 | - | ns |
tMOS | MOSI setup to SCK | Host | - | 0.5 × tSCK | - | ns |
tMOH | MOSI hold after SCK | Host | - | 1.0 | - | ns |
fSSCK | Client SCK clock frequency | Client | - | - | 5 | MHz |
tSSCK | Client SCK Period | Client | 4 × tCLK_PER | - | - | ns |
tSSCKW | SCK high/low width | Client | 2 × tCLK_PER | - | - | ns |
tSSCKR | SCK rise time | Client | - | - | 1600 | ns |
tSSCKF | SCK fall time | Client | - | - | 1600 | ns |
tSIS | MOSI setup to SCK | Client | 3.0 | - | - | ns |
tSIH | MOSI hold after SCK | Client | tCLK_PER | - | - | ns |
tSSS | SS setup to SCK | Client | 21 | - | - | ns |
tSSH | SS hold after SCK | Client | 20 | - | - | ns |
tSOS | MISO setup to SCK | Client | - | 8.0 | - | ns |
tSOH | MISO hold after SCK | Client | - | 13 | - | ns |
tSOSS | MISO setup after SS low | Client | - | 11 | - | ns |
tSOSH | MISO hold after SS low | Client | - | 8.0 | - | ns |