6.10.1 Signature Row Summary
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | DEVICEID0 | 7:0 | DEVICEID[7:0] | |||||||
0x01 | DEVICEID1 | 7:0 | DEVICEID[7:0] | |||||||
0x02 | DEVICEID2 | 7:0 | DEVICEID[7:0] | |||||||
0x03 | SERNUM0 | 7:0 | SERNUM[7:0] | |||||||
0x04 | SERNUM1 | 7:0 | SERNUM[7:0] | |||||||
0x05 | SERNUM2 | 7:0 | SERNUM[7:0] | |||||||
0x06 | SERNUM3 | 7:0 | SERNUM[7:0] | |||||||
0x07 | SERNUM4 | 7:0 | SERNUM[7:0] | |||||||
0x08 | SERNUM5 | 7:0 | SERNUM[7:0] | |||||||
0x09 | SERNUM6 | 7:0 | SERNUM[7:0] | |||||||
0x0A | SERNUM7 | 7:0 | SERNUM[7:0] | |||||||
0x0B | SERNUM8 | 7:0 | SERNUM[7:0] | |||||||
0x0C | SERNUM9 | 7:0 | SERNUM[7:0] | |||||||
0x0D ... 0x1F | Reserved | |||||||||
0x20 | TEMPSENSE0 | 7:0 | TEMPSENSE[7:0] | |||||||
0x21 | TEMPSENSE1 | 7:0 | TEMPSENSE[7:0] | |||||||
0x22 | OSC16ERR3V | 7:0 | OSC16ERR3V[7:0] | |||||||
0x23 | OSC16ERR5V | 7:0 | OSC16ERR5V[7:0] | |||||||
0x24 | OSC20ERR3V | 7:0 | OSC20ERR3V[7:0] | |||||||
0x25 | OSC20ERR5V | 7:0 | OSC20ERR5V[7:0] |