2.2 Features
The following are key features of the module:
- The combined interface is configurable as one of the following:
- I2C – Two-wire serial interface (SMBus compatible)
- SPI – Serial Peripheral Interface
- USART – Universal Synchronous/Asynchronous Receiver/Transmitter
- Single transmit buffer and double receive buffers
- Baud Rate Generator (BRG)
- Address match or mask logic
- Operational in all sleep modes
- Can be used with DMA (not supported in the SAM D20 MCUs)