2.4 Clocks
The SERCOM module requiress the following clocks for its operation:
- SERCOM bus clock
- SERCOM CORE generic clock
- SERCOM SLOW generic clock
By default, the SERCOM bus clock (CLK_SERCOMx_APB) is disabled but can be enabled and disabled in the Power Manager (PM) module. Two generic clocks are used by the SERCOM module: GCLK_SERCOMx_CORE and GCLK_SERCOMx_SLOW. The core clock (GCLK_SERCOMx_CORE) is required to clock the SERCOM while operating as a host, while the slow clock (GCLK_SERCOMx_SLOW) is only required for certain functions like I2C timeouts.