1 Introduction to Serial Communication Interfaces
The serial communication interface plays a key role in exchanging data between several microcontrollers and other devices in an embedded system. The exchange of data can be half-duplex or full-duplex, depending on the serial module specification. The data rate and connections of the serial module differ from each other. USART, I2C, SPI, LIN, and LON are the common serial modules used in embedded systems.