1.5 LON
The Local Operating Network (LON) mode facilitates integration with the LON infrastructure. This mode encompasses the comprehensive OSI (Open Systems Interconnection) model, addressing all seven layers from the physical connections, including wired, power line, radio frequency, and Internet Protocol, to the application layer, and the intermediate layers. Engineered from the ground up to serve as a robust platform for control communications, the LON mode allows for the efficient exchange of Physical Protocol Data Unit (PPDU) frames, requiring minimal microprocessor involvement.