1.3 SPI
SPI is a synchronous serial bus using four physical lines for its communication. It is a full-duplex in operation. SPI supports higher data rates. The SPI can operate with a single host device and one or more client devices, each with separate chip select lines.