3.2 Features
The following are key features of the USART module:
- RS485 with Driver Control Signal
- SPI Mode
- LIN Mode
- LON Mode
- Register Write Protection
The following are key features of the USART module:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.