6.1 Package Marking Information
32-Lead (8 x 20 mm package) Plastic Thin Small Outline Package, Type I (TSOP)
Note:
For the most current package drawings, please see the Microchip Packaging Specification located at http://www.microchip.com/packaging.