33.1.2 Channel Selection
The ADPCH register determines which channel is connected to the Sample-and-Hold circuit.
There are several channel selections available as shown in the following selection table:
| ADPCH | ADC Positive Channel Input |
|---|---|
111111 | Fixed Voltage Reference (FVR)(2) |
111110 | DAC1 output(1) |
111101 | Temperature Indicator(3) |
111100 | AVSS (Analog Ground) |
100011-111000 | Reserved. No channel connected. |
110111 | RG7/ANG7 |
110110 | RG6/ANG6 |
110101 | RG5/ANG5 |
110100 | RG4/ANG4 |
110011 | RG3/ANG3 |
110010 | RG2/ANG2 |
110001 | RG1/ANG1 |
110000 | RG0/ANG0 |
101111 | RF7/ANF7 |
101110 | RF6/ANF6 |
101101 | RF5/ANF5 |
101100 | RF4/ANF4 |
101011 | RF3/ANF3 |
101010 | RF2/ANF2 |
101001 | RF1/ANF1 |
101000 | RF0/ANF0 |
100111 | RE7/ANE7 |
100110 | RE6/ANE6 |
100101 | RE5/ANE5 |
100100 | RE4/ANE4 |
100011 | RE3/ANE3 |
100010 | RE2/ANE2 |
100001 | RE1/ANE1 |
100000 | RE0/ANE0 |
011111 | RD7/AND7 |
011110 | RD6/AND6 |
011101 | RD5/AND5 |
011100 | RD4/AND4 |
011011 | RD3/AND3 |
011010 | RD2/AND2 |
011001 | RD1/AND1 |
011000 | RD0/AND0 |
010111-010000 | Reserved. No channel connected |
001111 | RB7/ANB7 |
001110 | RB6/ANB6 |
001101 | RB5/ANB5 |
001100 | RB4/ ANB4 |
001011 | RB3/ANB3 |
001010 | RB2/ ANB2 |
001001 | RB1/ ANB1 |
001000 | RB0/ANB0 |
000111 | RA7/ANA7 |
000110 | RA6/ANA6 |
000101 | RA5/ANA5 |
000100 | RA4/ ANA4 |
000011 | RA3/ ANA3 |
000010 | RA2/ ANA2 |
000001 | RA1/ ANA1 |
000000 | RA0/ANA0 |
When changing channels, a delay is required before starting the next conversion.
Refer to the “ADC Operation” section for more information.
Important: It is recommended to discharge the
Sample-and-Hold capacitor when switching between ADC channels by starting a conversion on a
channel connected to VSS and terminating the conversion after the acquisition
time has elapsed. If the ADC does not have a dedicated VSS input channel, the
VSS selection (DAC1R[4:0] = b'00000') through the DAC output channel can be
used. If the DAC is in use, a free input channel can be connected to VSS, and
can be used in place of the DAC.