6.6.2 CLKRCLK
| Name: | CLKRCLK |
| Offset: | 0xF35 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLK[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – CLK[2:0] CLKR Clock Selection bits
| CLK | Clock Source |
|---|---|
111 | Reserved |
110 | Reserved |
101 | Reserved |
100 | SOSC |
011 | MFINTOSC (500 kHz) |
010 | LFINTOSC (31 kHz) |
001 | HFINTOSC |
000 | FOSC |